Skip to main content
Renesas Electronics Corporation

Features

  • Highly integrated low-IF CMOS transceiver in standard silicon
  • Down conversion to half the DECT channel spacing (864KHz)
  • On-chip channel select filter, voltage-controlled oscillator (VCO) and low noise amplifier (LNA)
  • Low power consumption
  • High integration
  • Low manufacturing costs
  • Choice of ICs for 1.7GHz, 1.9GHz (DECT) and 2.4GHz
  • Excellent radio performance

Benefits

  • Whole-house coverage
  • No need for complex mesh networks
  • Self-configuration of system
  • Push-button registration of new nodes to expand network
  • Reliable operation for maximum user satisfaction
  • Operates in interference-free DECT band
  • Data is transferred using an extensively proven protocol
  • System chooses the right frequency channel in every situation
  • Nodes can operate for years on standard batteries

Description

Our mass-produced solutions for worldwide DECT and 2.4 GHz radio frequency bands have broken barriers and brought the benefits of CMOS to RF applications. With this technology we have a platform concept for DECT radio that allows product differentiation and diversity while limiting overall bill of materials (BoM).

Our radio ICs can be combined with any microcontroller offering a programmable interface, and are designed to operate seamlessly with our basebands, to offer native support for the radio interface.

Applications

  • Remote metering
  • Energy monitoring
  • Equipment control
  • Home care monitoring
  • Activity monitoring
  • Assisted living services e.g. fall detection
  • Security and alarm systems
  • Alarm buttons with voice
  • Surveillance system
  • Climate control
  • Internet controlled home appliances
  • Home automation displays

Applied Filters: