Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single and dual touch Touch-Screen applications
  • Supports IDT's proprietary true single layer sensor with up to 30 touch sensor channels
  • 2.7-3.6V power supply voltage
  • 1.8-3.6V supply voltage for I2C
  • Full power mode, no active touch <4mW (2.7V, 8ms data rate)
  • Full power mode, active touch <9mW (2.7V, 8ms data rate)
  • I2C-compatible serial interface
  • 40ld 5x5mm TQFN package

Description

The LDS700x Family of devices is the world's first controller family supporting a true single layer, multi-touch projected capacitance touch screen sensor. These devices enhance the human-machine-interface (HMI) experience by supporting the capability for system designers to implement advanced gestures such as swipe, scroll, and pinch.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
LDS7000NQGI8ObsoleteN/AOut of StockVFQFPN40#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?