| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NQG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.8 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 28 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| GPIOs (#) | 1 |
| I/O Voltage (V) | 1.65 - 5.5 |
| Interface | I2C, SPI, SMBUS |
| Length (mm) | 4 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 16 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
| Pkg. Type | VFQFPN |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.8 |
| Width (mm) | 4 |
The LDS6107 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 13 capacitive sensor input pins, 5 of which may be optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.