| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.118 x 0.118 x 0.0512 |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +150°C |
| Application | Compact AC/DC adaptors/Chargers |
| Compatible Primary-Side IC | iW1602, iW1699B, iW1702, iW1760B, iW1762, iW1766C1, iW1780H, iW1781, iW1791, iW1797, iW1799, iW18xx |
| Function | Synchronous Rectifier Controller, Support system output voltage from 3V to 25V, Built-in fast system output voltage transient detection |
| Parametric Category | Synchronous Rectifier Controllers |
| Pitch (mm) | 0.95 |
| Pkg. Dimensions (mm) | 0.118 x 0.118 x 0.0512 |
| Pkg. Type | SOT23-6L |
| Qty. per Reel (#) | 3000 |
| Qualification Level | Standard |
| Supported Protocols | - |
The iW676 digital synchronous rectifier can be used with several of Renesas' primary-side controllers to deliver the high efficiency needed for high power density, low BOM cost adapters for smartphones and media tablets, including RapidCharge™ and direct charge applications.
The iW676 uses proprietary digital adaptive turn-off control technology to replace the secondary-side parallel Schottky diodes with a MOSFET for high power density and lower cost. More efficient than the diodes it replaces, the iW676 is also more efficient than conventional synchronous rectifiers.
The iW676 is optimized for the lowest BOM cost in applications up to 12V and direct charging down to 3V. It also offers an option that incorporates Renesas' unique Active Voltage Positioning (AVP) control to enable ultra-fast Dynamic Load Response (DLR) and no-load power consumption of the entire travel adapter as low as 20mW, with no added pins or external components needed.
A DiaSIM™ simulation model is available for the iW676. For more information and where to download, please visit the DiaSIM page.