Features
- Eliminates Parallel Schottky Diode
- Higher Efficiency, Lower BOM Cost
- Ultra-Fast Dynamic Load Response
- Integrated Adaptive Voltage Position Monitor
- Ultra-Low No-Load Operating Current <0.65mA
- Ultra-Low No-Load Standby Power
- <15mW (iW1766C1 + iW671)
- Wide Input Voltage Range up to 30V
- Integrated, Optimized 5V MOSFET Gate Driver
- Integrated Pulse Linear Regulator for Operation Down to 2V Supply Voltage
- Works with iW1699, iW1699B, iW1760, iW760B, iW1766, iW1767
- iW1766C1, iW1787 Optimized to Work with iW671 for Lowest Output Ripple
Description
The iW671 secondary-side synchronous rectifier controller complements several of Renesas' primary-side controllers to deliver the high efficiency needed for high-power density power supplies and power adapters. The iW671 uses proprietary digital adaptive turn-off control technology to replace the secondary-side Schottky diode with a MOSFET for high-power density power supplies. While conventional synchronous rectifier designs require the use of a Schottky diode in parallel with the synchronous rectifier to maintain efficiency, an inherently higher cost approach, the adaptive control in the iW671 minimizes dead time and eliminates this need. More efficient than the diodes it replaces, the iW671 is also more efficient than conventional synchronous rectifiers.
With an integrated adaptive voltage monitor function, the iW671 works with the iW1766C1 primary-side PWM controller to enable the high power density needed for small form factor power supplies with lower output ripple, ultra-low standby power, and ultra-fast Dynamic Load Response (DLR).
Parameters
| Attributes | Value |
|---|---|
| Function | Synchronous Rectifier Controller |
| Supported Protocols | - |
Applications
- iW1766C1+iW671: Compact power adapters for smartphones and media tablets
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|---|
| iW671-00-MSO8 | Active | N/A | Out of Stock | MSOP-8 | 8# | Tape & Reel | 1 | 0.65mm | Yes |
| iW671-00-SO8-B2 | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | 1.27mm | Yes |
- Document
- Document
- White PaperGlobal regulations for external power supply efficiency are becoming stricter, impacting power supply design for consumer electronics. Standards from the US Department of Energy and the EU's Code of Conduct mandate lower standby power consumption and higher active-mode efficiency. This paper explains these new standards, their effect on design, and the resulting energy, emissions, and cost savings.
Recommended Documents (2)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- White PaperGlobal regulations for external power supply efficiency are becoming stricter, impacting power supply design for consumer electronics. Standards from the US Department of Energy and the EU's Code of Conduct mandate lower standby power consumption and higher active-mode efficiency. This paper explains these new standards, their effect on design, and the resulting energy, emissions, and cost savings.
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
Other (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.