Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Digital Synchronous Rectifier Replaces Schottky Diode for Higher Efficiency, Ultra-Compact Offline Power Supplies

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):0.197 x 0.244 x 0.069
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.65
Pb (Lead) FreeYes
ApplicationHigher Efficiency, Ultra-Low Standby, Ultra-Fast Dynamic Load Response (DLR) AC/DC Power Supplies
Compatible Primary-Side ICiW1760
FunctionSynchronous Rectifier Controller
Parametric CategorySynchronous Rectifier Controllers
Pkg. Dimensions (mm)0.197 x 0.244 x 0.069
Pkg. TypeMSOP-8
Qty. per Reel (#)2500
Supported Protocols-
Temp. Range (°C)-40 to +85°C

Description

The iW671 secondary-side synchronous rectifier controller complements several of Renesas' primary-side controllers to deliver the high efficiency needed for high-power density power supplies and power adapters. The iW671 uses proprietary digital adaptive turn-off control technology to replace the secondary-side Schottky diode with a MOSFET for high-power density power supplies. While conventional synchronous rectifier designs require the use of a Schottky diode in parallel with the synchronous rectifier to maintain efficiency, an inherently higher cost approach, the adaptive control in the iW671 minimizes dead time and eliminates this need. More efficient than the diodes it replaces, the iW671 is also more efficient than conventional synchronous rectifiers.

With an integrated adaptive voltage monitor function, the iW671 works with the iW1766C1 primary-side PWM controller to enable the high power density needed for small form factor power supplies with lower output ripple, ultra-low standby power, and ultra-fast Dynamic Load Response (DLR).