Skip to main content
Adaptive Voltage Position Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-3L
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationHigh Efficiency, Ultra-Low Standby, Ultra-Fast Dynamic Load Response (DLR) AC/DC Power Supplies
Compatible Primary-Side ICiW1762, iW1766C1
FunctionActive Voltage Positioning IC
Parametric CategorySynchronous Rectifier Controllers
Pitch (mm)1.3
Pkg. TypeSOT23-3L
Qty. per Reel (#)3000
Supported Protocols-

Description

The iW628 is a precision voltage reference used to quickly detect voltage drops on the output of an AC/DC power supply and provide instantaneous feedback to the controller in order to improve the dynamic loop response of the overall power supply.

The device consumes a minimum amount of current, allowing the overall power supply to maintain no-load power consumption levels below 20mW. As a complement to Renesas' family of PrimAccurate™ AC/DC controllers, the iW628 helps improve the already high-performing AC/DC controllers while eliminating additional secondary-side components normally required to achieve similar levels of performance.