Skip to main content
Renesas Electronics Corporation

Features

  • Ideal for 25W Off-Line Solid-State Lighting Applications
  • High PF (>0.95) and Low THD (<15%)
  • PrimAccurate™ - Isolated Off-Line AC/DC Controller
  • Integrates Renesas' Flickerless™ Technology
    • Removes Virtually All LED Flicker
  • Less than 20% Output Ripple at 100Hz/120Hz
  • 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
  • Broad Range of Dimmer Capability
    • Leading Edge, Trailing Edge, Digital Dimmers and Occupancy Sensors and Timers
    • Automatic Detection of Dimmer Type and Phase
    • 1% to 100% Wide Dimming Range
    • Automatically Detects and Operates without Dimmer
  • Quasi-resonant Mode for Optimal Efficiency
  • Compatible with SSL Industry Standards
    • Zhaga Hot-Plug Standard
    • NEMA SSL 6 Dimming Standard for Incandescent Replacement
  • Fully Protected
    • Works from DC Voltage Emergency Back-Up System
    • NTC-based Temperature Derating Circuit
    • Overvoltage/Over-Temperature Protection
    • Output Overvoltage, Overcurrent and Short Circuit
    • Open LED Fault Detection
    • Sense-Resistor Short Circuit Protection

Description

The iW3617 two-stage solid-state lighting (SSL) LED driver combines high power factor (PF >0.95), low THD (<15%) and low output ripple (<20%) for residential and commercial dimmable retrofit LED luminaires up to 25W. By using a bipolar junction transistor (BJT) power device, reducing component count for the protection circuits, and using lower-cost electrolytic capacitors, the iW3617 enables a very low overall BOM cost.

The iW3617 is compatible with the IEC 61000-3-2 specification for electromagnetic compatibility (EMC), the Zhaga hot-plug standard, and incorporates mapping options that fall within the NEMA SSL 6 dimming curves. It also uses Renesas' patented, intelligent digital dimming to automatically detect the dimmer type and phase, enabling broad compatibility with analog and digital dimmers.

Renesas' unique over-temperature protection (OTP) derating circuit monitors an external NTC resistor; reduces the output drive to the LEDs in small, virtually imperceptible increments; then restores brightness as the temperature falls. This prevents exceeding the temperature rating of the electrolytic capacitors and helps ensure a predictable, safer bulb operating life.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)25
Switching Frequency (KHz)200 - 200
No Load Power (mW)300
Optimal VIN (V)90 - 130, 200 - 264
StagesTwo-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Dimming Frequency (Hz)900
Controller / IntegratedController
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, SRSC
Peak Efficiency (%)85
Dimmer Functions SupportedLeading Edge, Trailing Edge, No Dimmer Support
Pass DeviceFET
Power Factor Correction>0.95
LED Current Accuracy (%)5
Output Power (Min) (W)8

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-14141.27

Applications

  • Dimmable LED Ballasts and Luminaires up to 25W
  • Dimmable Retrofit Lamps up to 25W

Applied Filters: