Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PrimAccurate™ - Isolated Off-Line AC/DC Controller
  • Integrates Renesas' Flickerless™ Technology - Removes LED Flicker
  • Ideal for 8W to 25W Off-Line LED Applications
  • 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
  • Broad Range of Dimmer Capability - Leading Edge, Trailing Edge and Non-Traditional R, R-C and R-L Types - Automatic Detection of Dimmer Type
    • 1% to 100% Wide Dimming Range
  • Automatically Detects and Operates without Dimmer
  • Quasi-resonant Mode for Optimal Efficiency - 85% (Without Dimmer)
  • Low 10µA Start-Up Current
  • Fully Protected for Temperature, Sense Resistor Short Circuits, LED Open and Short Circuits, and Overvoltage Conditions
  • LED Temperature Protection - External NTC Input to Reduce Drive to LEDs in Over-Temperature Condition

Description

The iW3612 is designed to operate from a broad input voltage range of 100VAC to 230VAC. The device provides an efficient solution for solid-state lighting for LED luminaires in the 8W to 25W range.

Incorporating Renesas' proprietary Flickerless™ technology, the iW3612 removes LED flicker and permits usage with the industry's broadest range of dimmers. Additionally, the iW3612 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional optocoupler and external compensation components, reducing solution size and cost.

The iW3612 integrates an innovative over-temperature (OTP) protection derating feature that uses an external NTC device to monitor the temperature of an LED luminaire. The OTP derating feature protects the LED driver circuit by reducing output current drive to the LEDs during an over-temperature event, enabling continuous light output even in an overheating situation.

For similar features with high power factor (>0.9) - See the iW3614 LED driver page.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)25
Switching Frequency (KHz)200 - 200
No Load Power (mW)300
Optimal VIN (V)90 - 130, 200 - 264
StagesTwo-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Dimming Frequency (Hz)900
Controller / IntegratedController
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, SRSC
Peak Efficiency (%)85
Dimmer Functions SupportedLeading Edge, Trailing Edge, No Dimmer Support
Pass DeviceFET
Power Factor Correction>0.7
LED Current Accuracy (%)5
Output Power (Min) (W)8

Package Options

Pkg. TypeLead Count (#)
SOIC-88

Applications

  • 3W to 15W Solid-State Lighting Applications
  • Dimmable LED Luminaires
Part NumberStatusSamplesStockPackageLead Count (#)Optimal VIN (V)
iW3612-00ActiveAvailableOut of StockSOIC-88#90 - 130
iW3612-01ActiveAvailableOut of StockSOIC-88#200 - 264
iW3612-03ActiveAvailableOut of StockSOIC-88#90 - 130
iW3612-05ActiveAvailableOut of StockSOIC-88#200 - 264
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?