Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Primary-side feedback eliminates opto-isolators and simplifies design
  • Direct drive of BJT switching device
  • Multi-mode operation for the highest overall efficiency
  • Built-in cable drop compensation
  • Very tight output voltage regulation
  • No external compensation components required
  • Complies with CEC/EPA no load power consumption and average efficiency regulations
  • Built-in output constant-current control with primary-side feedback
  • Low start-up current (10μA typical)
  • Built-in soft start
  • Built-in short circuit protection and output overvoltage protection
  • Optional AC line under/overvoltage protection
  • Fixed switching frequency: 45kHz, 65kHz, or 75kHz
  • Dynamic base current control
  • PFM operation at light load
  • Built-in current sense resistor short protection

Description

The iW1690 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. Ideal for power adapters for applications such as mobile computing and communications and standby power supplies in consumer electronics, the iW1690 offers no load power consumption of less than 150mW. As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1690 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, and reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, and full protection from fault conditions. The iW1690 comes in seven different combinations of switching frequency (45kHz, 65kHz, or 75kHz) and cable compensation voltage (0mV to 412mV).

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)12
UVLO Falling (V)5.5
VBIAS (Max) (V)16
PWMs (#)1
Output Power Max (W)30
Switching Frequency (KHz)45 - 75
No Load Power (mW)30
Controller / IntegratedController
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)
SOIC-88
Part NumberStatusSamplesStockPackageLead Count (#)Moisture Sensitivity Level (MSL)Temp. Range (°C)
iW1690-00ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-02ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-03ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-05ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-07ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-08ActiveN/AOut of StockSOIC-88#1-40 to +125°C
iW1690-09ActiveN/AOut of StockSOIC-88#1-40 to +125°C

Support Communities

  1. Low Power (<10W) 5V AC/DC solution for 450VAC (in between lines) Solution

    Hello Dialog Tech team,  We need here a solution for an isolated or not isolated, simple and lowcost solution for a 5V Flyback AC/DC with a very large rectified input range from standard 85VAC up to 450VAC (when neutral is not available). I though about the iW1706 with ...

    Mar 10, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?