Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Meets proposed mandatory federal efficiency standards for external power supplies
  • Intrinsically low noise solution - No audible noise over the entire operating range
  • Easily meets Energy Star® AC/DC power supply efficiency specs (Rev. 2.0)
    • Less than 20mW no-load power consumption
  • Low 1.7µA start-up current
  • Active start-up circuit to reduce turn-on time
  • 72kHz PWM switching frequency
  • Voltage offset compensation for voltage loss in cables and connectors (4 options)
  • PrimAccurate™ - Primary-side control, no optocoupler needed
  • Quasi-resonant control for optimal efficiency
  • EZ-EMI™ design to easily meet global EMI specifications
  • Fast dynamic load regulation
  • Fully protected from fault conditions
    • Over-temperature protection
    • Output overvoltage and overcurrent
    • Input undervoltage protection
    • Sense-resistor short circuit protection

Description

The iW1677 is a high-performance AC/DC controller designed to drive a low-cost bipolar junction transistor (BJT) power switch in peak current mode PWM flyback power supplies up to 5W. Ideal for power adapters for smartphones, the iW1677 integrates Renesas' PrimAccurate™ digital primary-side control, eliminating the need for the secondary-side optocoupler, and reducing component count and solution cost.

The iW1677 integrates an active start-up circuit that allows for fast turn-on without impacting operating current consumption. The device easily meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with a no-load power consumption of less than 20mW. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)11
UVLO Falling (V)4
VBIAS (Max) (V)16
PWMs (#)1
Output Power Max (W)5
Switching Frequency (KHz)72 - 72
No Load Power (mW)20
Controller / IntegratedController
Advanced FeaturesEZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOT23-6L60.95

Applications

  • Power adapters for portable electronics
  • Consumer electronics power supplies
  • Linear AC/DC power supply replacement
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
IW1677-00ActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Yes-40 to +125°C
IW1677-01ActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Yes-40 to +125°C
iW1677-03ActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Yes-40 to +125°C
IW1677-05ActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Yes-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?