Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input range: +3.0V to +16V
  • Supports 60A DC current
  • ISL99360: 3.3V compatible tri-state PWM input
  • ISL99360B: 5.0V compatible tri-state PWM input
  • Downslope current sensing
  • ±3% accuracy current monitor (IMON) with REFIN input
  • 8mV/°C temperature monitor with OT flag
  • Dedicated low-side FET control input
  • Comprehensive fault protection for high system reliability
    • High-side FET short and overcurrent protection
    • Over-temperature protection
    • VCC and VIN Undervoltage Lockout (UVLO)
  • Open-drain fault reporting output
  • Up to 1.25MHz switching frequency
  • RoHS compliant with Exemption 7a, 32 Ld 5 x5 PQFN

Description

The ISL99360 and ISL99360B are Smart Power Stages (SPS) compatible with the ISL68xxx/69xxx Digital Multiphase (DMP) controllers and phase doubler (ISL6617A), respectively. The ISL99360 and ISL99360B have integrated high accuracy current and temperature monitors that can be fed back to the controller and doubler to complete a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. Light-load efficiency is supported through a dedicated LFET control pin. An industry-leading thermally enhanced 5x5 PQFN package allows minimal overall PCB real estate.

The ISL99360 and ISL99360B feature a 3.3V compatible, 5.0V compatible tri-state PWM input that works together with the Renesas multiphase PWM controllers to provide a robust solution in abnormal operating conditions. The ISL99360 and ISL99360B also improve system performance and reliability with integrated fault protection of UVLO, HFET short, over-temperature, and overcurrent. An open-drain fault reporting pin simplifies the handshake between the SPS and controllers and can disable the controller during start-up and fault conditions.

Parameters

AttributesValue
Output Current (Max) [Rail 1] (A)60
Input Voltage (Min) (V)3
Input Voltage (Max) (V)16
Bias Voltage Range (V)3.135 - 3.465, 4.75 - 5.25
Switching Frequency (KHz)1.25 - 1.25
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PQFN5.0 x 5.0 x 0.76320.5

Applications

  • High-frequency and high-efficiency VRM and VRD
  • Core, graphic, and memory regulators for microprocessors
  • High-density VR for server, networking, and cloud computing
  • POL DC/DC converters and video gaming consoles
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Bias Voltage Range (V)Pb (Lead) FreePb Free Category
ISL99360BFRZ-TActiveAvailableIn StockRoHS:EN
PQFN1ku | $3.6732#Reel34.75 - 5.25_nonePb-Free 100% Matte Tin Plate w/Anneal-e3
ISL99360FRZ-TActiveAvailableOut of StockRoHS:EN
PQFN1ku | $3.6732#Reel33.135 - 3.465_nonePb-Free 100% Matte Tin Plate w/Anneal-e3
ISL99360HRZ-TLast Time BuyN/AIn StockRoHS:EN
PQFN1ku | $3.5632#Reel33.135 - 3.465ExemptPb-Free 100% Matte Tin Plate w/Anneal-e3

Support Communities

  1. Request for Detailed Datasheet of ISL99360 (Including Current Sensing Specifications)

    Dear Sir/Madam, I am currently conducting research involving your company's SPS component, ISL99360. As part of my experimental work, I require detailed information regarding its current sensing specifications. Therefore, I would like to kindly request the complete datasheet for this component. I have previously attempted to request ...

    Apr 7, 2025
  2. Is there any programmer for ISL99360FRZ-T? From Renesas or other compatible tool providers...

    Is there any programmer for ISL99360FRZ-T? From Renesas or other compatible tool providers...

    Apr 1, 2025
  3. Power supply AVS/PM Bus Controller and SPS Module for Marvell CN102XX

    Dear Team,We are currently evaluating power supply of AVS and PMIC-supported controller and SPS module for the Marvell CN102XX processor. As per the reference design, ISL99360 and RAA228234 are being used. Could you please confirm the current availability status and any End-of-Life (EoL) information for these ...

    Mar 24, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?