Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 140MSPS, 170MSPS, 210MSPS, and 275MSPS maximum conversion rates
  • Glitchless Macrovision-compliant sync separator
  • Extremely fast recovery from VCR head switching
  • Low PLL clock jitter (250psP-P @ 170MSPS)
  • 64 intrapixel sampling positions
  • 0.35VP-P to 1.4VP-P video input range
  • Programmable bandwidth (100MHz to 780MHz)
  • 2-channel input multiplexer
  • RGB 4:4:4 and YUV 4:2:2 output formats
  • 5 embedded voltage regulators allow operation from single 3.3V supply and enhance performance, isolation
  • Completely independent 8-bit gain/10-bit offset control
  • Pb-free (RoHS compliant)

Description

The ISL98001 3-Channel, 8-bit Analog Front-End (AFE) contains all the functions necessary to digitize analog YPbPr video signals and RGB graphics signals from DVD players, digital VCRs, video set-top boxes, and personal computers. This product family's conversion rates support HDTV resolutions up to 1080p and PC monitor resolutions up to UXGA and QXGA, while the front end's programmable input bandwidth ensures sharp, clear images at all resolutions. To maximize performance with the widest variety of video sources, the ISL98001 features a fast-responding digital PLL (DPLL), providing extremely low jitter with PC graphics signals and quick recovery from VCR head switching with video signals. Integrated HSYNC and SOG processing eliminate the need for external slicers, sync separators, Schmitt triggers, and filters. Glitchless, automatic Macrovision™-compliance is obtained by a digital Macrovision detection function that detects and automatically removes Macrovision from the HSYNC signal. Ease-of-use is also emphasized with features such as the elimination of PLL charge pump current/VCO range programming and single-bit switching between RGB and YPbPr signals. Automatic Black Level Compensation (ABLC) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The ISL98001 is fully backwards compatible (hardware and software) with the X980xx family of AFEs.

Applications

  • Digital TVs
  • Projectors
  • Multifunction monitors
  • Digital KVM
  • RGB graphics processing
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL98001CQZ-275ObsoleteN/AIn StockMQFP128#TrayNo0 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?