Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 87% efficiency
  • 2.3V to 5.5V input
  • Up to 28V output
  • 50mA at 18V
  • Integrated boost Schottky diode
  • Input voltage disconnect switch
  • Synchronization input
  • Chip enable
  • 10 Ld 3x3 DFN package
  • Pb-free (RoHS compliant)

Description

The ISL97701 represents a high efficiency boost converter with integrated boost FET, boost diode and input disconnect FET. With an input voltage of 2. 3V to 5. 5V the ISL97701 has an output capability of up to 50mA at 18V using integrated 500mA switches. Efficiencies are up to 87%. The integrated protection FET is used to disconnect the boost inductor from the input supply whenever an output fault condition is detected, or when the device is disabled. This gives 0 output current in the disabled mode, compared to standard boost converters where current can still flow when the device is disabled. The ISL97701 comes in the 10 Ld 3x3 DFN package and is specified for operation over the -40°C to +85°C temperature range.

Applications

  • OLED display power
  • LED display power
  • Adjustable power supplies
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL97701IRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL97701IRZ-T13ObsoleteN/AOut of StockRoHS:EN
DFN10#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL97701IRZ-T7ObsoleteN/AIn StockRoHS:EN
DFN10#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Renesas Boards & Kits

Support Communities

  1. How to connect the EPAD on the ISL97701?

    The data sheet says this: "The heat of the IC is mainly dissipated through the thermalpad. Maximizing the copper area connected to the thermal padis preferable. In addition, a solid ground plane is helpful for theEMI performance." It DOES NOT explicitly say whether the "copper area connected to the thermal ...

    May 19, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?