Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Serial data bus
  • Output configurable 3-, 2- or 1-phase using two integrated gate drivers
  • Precision core voltage regulation
  • 0.5% system accuracy over-temperature
  • Enhanced load line accuracy
  • Supports multiple current sensing methods
  • Lossless inductor DCR current sensing
  • Precision resistor current sensing
  • Differential remote voltage sensing
  • Programmable VBOOT voltage at start-up
  • Resistor programmable ICCMAX and voltage transition slew rate
  • Adaptive body diode conduction time reduction

Description

Fully compliant with Intel VR12. 5, VR12. 6 and VR12. 6+™ specifications, the ISL95812 provides a complete solution for microprocessor core power supply. It provides a Voltage Regulator (VR) with two integrated and one external gate drivers. The VR can be configured as 3-, 2- or 1-phase, providing maximum flexibility. The VR uses the serial control bus (SVID) to communicate with the CPU and achieves lower cost and smaller board area. Based on Intersil’s Robust Ripple Regulator (R3) technology™, the PWM modulator compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with its ability to automatically change switching frequency. The ISL95812 has several other key features. The output supports DCR current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. The output comes with remote voltage sense, programmable VBOOT voltage, programmable ICCMAX, programmable voltage transition slew rate, adjustable switching frequency, overcurrent protection and Power-Good output.

Parameters

AttributesValue
Outputs (Max) (#)1
Phases (Max)3
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)28
Output Voltage (Min) (V)0.5
Output Voltage (Max) (V)2.3
Output Current (Max) [Rail 1] (A)90
Bias Voltage Range (V)4.75 - 5.25
Parametric ApplicationsVR12.5, VR12.6 and VR12.6+T
Qualification LevelStandard
Temp. Range (°C)-10 to +100°C, -40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90320.4

Applications

  • Notebook computers
  • Desktop computers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL95812HRZ-TActiveAvailableOut of StockRoHS:EN
QFN1ku | $3.7832#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°CMALAYSIA, TAIWAN, THAILANDTAIWAN
ISL95812IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $4.1632#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL95812IRZ-TActiveAvailableIn StockRoHS:EN
QFN1ku | $4.1632#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL95812HRZObsoleteN/AIn StockRoHS:EN
QFN32#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?