Skip to main content
Renesas Electronics Corporation
Multiphase PWM Regulator for VR12.5, VR12.6 and VR12.6+ CPUs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZZ
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL95812HRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)4.75 - 5.25
DroopYes
Input Voltage (Max) (V)28
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)Yes
Length (mm)4
MOQ750
Output Current (Max) [Rail 1] (A)90
Output Voltage (Max) (V)2.3
Output Voltage (Min) (V)0.5
Outputs (Max) (#)1
Parametric ApplicationsVR12.5, VR12.6 and VR12.6+T
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)3
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Price (USD)$5.6358
Qualification LevelStandard
Thickness (mm)0.9
VIDYes
Width (mm)4

Description

Fully compliant with Intel VR12. 5, VR12. 6 and VR12. 6+™ specifications, the ISL95812 provides a complete solution for microprocessor core power supply. It provides a Voltage Regulator (VR) with two integrated and one external gate drivers. The VR can be configured as 3-, 2- or 1-phase, providing maximum flexibility. The VR uses the serial control bus (SVID) to communicate with the CPU and achieves lower cost and smaller board area. Based on Intersil’s Robust Ripple Regulator (R3) technology™, the PWM modulator compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with its ability to automatically change switching frequency. The ISL95812 has several other key features. The output supports DCR current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. The output comes with remote voltage sense, programmable VBOOT voltage, programmable ICCMAX, programmable voltage transition slew rate, adjustable switching frequency, overcurrent protection and Power-Good output.