Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Three integrated synchronous buck PWM controllers
  • Internal bootstrap diodes
  • Internal compensation
  • Internal soft-start
  • Independent control for each regulator and programmable output voltages; independent enable/shutdown
  • Fixed Switching Frequency: 300kHz (ISL9440, ISL9441); 600kHz (ISL9440A)
  • Adaptive shoot through protection on all synchronous buck controllers
  • Independently programmable voltage outputs
  • Out-of-phase switching to reduce input capacitance (0°/180°/0°)
  • No external current sense resistor
  • Uses lower MOSFET's rDS(ON)
  • Current mode controller with voltage feed forward
  • Complete protection
  • Overcurrent, overvoltage, undervoltage lockout, over-temperature
  • Cycle-by-cycle current limiting
  • Wide input voltage range
  • Input rail powers VIN Pin: 5.6V to 24V
  • Input rail powers VCC_5V Pin (VIN tied to VCC_5V, for 5V input applications): 4.5V to 5.6V
  • Early warning (ISL9440, ISL9440A) on input voltage failure
  • Integrated reset function (ISL9440, ISL9440A)
  • Pb-free (RoHS compliant)

Description

The ISL9440, ISL9440A and ISL9441 are quad-output synchronous buck controllers that integrate 3 PWM controllers and 1 low drop-out linear regulator controller, which are full featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes, VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0.8V. The PWMs are synchronized at 180° out of phase thus reducing the RMS input current and ripple voltage. The ISL9440, ISL9440A and ISL9441 offer internal soft-start, independent enable inputs for ease of supply rail sequencing, and integrated UV/OV/OC/OT protections in a space conscious 5mm x 5mm QFN package. The ISL9440 and ISL9440A offers an early warning function to output a logic signal to warn the system to back up data when the input voltage falls below a certain level. The ISL9440, ISL9440A and ISL9441 are utilize internal loop compensation to keep minimum peripheral components for compact design and a low total solution cost. These devices are implemented with current mode control with feed forward to cover various applications even with fixed internal compensations. The table below shows the difference in terms of ISL9440, ISL9440A and ISL9441 features.

PART NUMBEREARLY WARNINGSWITCHING FREQUENCY (kHz)
ISL9440YES300
ISL9440AYES600
ISL9441NO300

Applications

  • Satellite and Cable Set-Top Boxes
  • Cable Modems
  • VoX Gateway Devices
  • NAS/SAN Devices
Part NumberStatusSamplesStockRoHSPackageCarrier Type
ISL9440IRZObsoleteN/AIn StockRoHS:EN
QFNTube
ISL9440IRZ-TObsoleteN/AOut of StockRoHS:EN
QFNReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?