Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully Integrated Protection Circuit for Three Protected Variables
  • High Accuracy Protection Thresholds
  • User Programmable Overcurrent Protection Threshold
  • Input Overvoltage Protection in Less Than 1µs
  • High Immunity of False Triggering Under Transients
  • Warning Output to Indicate the Occurrence of Faults
  • Enable Input
  • Easy to Use
  • Thermal Enhanced TDFN Package
  • Pb-Free (RoHS Compliant)

Description

The ISL9209C is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery from failures of a charging system. The IC monitors the input voltage, the battery voltage, and the charge current. When any of the three parameters exceeds its limit, the IC turns off an internal P-Channel MOSFET to remove the power from the charging system. In addition to the above protected parameters, the IC also monitors its own internal temperature and turns off the P-Channel MOSFET when the temperature exceeds +140°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9209C has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal PFET slowly to avoid in-rush current at power-up but will turn off the PFET quickly when the input is overvoltage in order to remove the power before any damage occurs. The ISL9209C has a logic warning output to indicate the fault and an enable input to allow the system to remove the input power.

Applications

  • Cell Phones
  • Digital Still Cameras
  • PDAs and Smart Phones
  • Portable Instruments
  • Desktop Chargers
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ISL9209CIRZObsoleteN/AIn StockRoHS:EN
TDFNTube3000
ISL9209CIRZ-TObsoleteN/AOut of StockRoHS:EN
TDFNReel6000
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?