Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-Free (RoHS Compliant)
  • Fully Specified at 3.3V, 5V, ±5V, and 12V Supplies for 10% Tolerances
  • ON-resistance (rON), VS = ±4.5V 44Ω
  • ON-resistance (rON), VS = +3V 175Ω
  • rON Matching Between Channels, VS = ±5V <2Ω
  • Low Charge Injection, VS = ±5V 1pC (Max)
  • Single Supply Operation +2V to +12V
  • Dual Supply Operation ±2V to ±6V
  • Low Power Consumption (PD) <3µW
  • Fast Switching Action (VS = +5V)
  • tON 43ns
  • tOFF 20ns
  • Guaranteed Max Off-Leakage 2.5nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible

Description

The Intersil ISL84582 device is made of precision, bi-directional, analog switches configured as a differential 4-Channel multiplexer/demultiplexer. It is designed to operate from a single +2V to +12V supply or from a ±2V to ±6V dual supplies. The device has an inhibit pin to simultaneously open all signal paths. ON-resistance of 39Ω with a ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84582 is a differential 4-to-1 multiplexer device.

Applications

  • Battery Powered, Handheld, and Portable Equipment
  • Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
  • Test Equipment Medical Ultrasound Magnetic Resonance Image CT and PET Scanners (MRI) ATE Electrocardiograph
  • Audio and Video Signal Routing
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL84582IVZObsoleteN/AIn StockRoHS:EN
TSSOP16#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84582IVZ-TObsoleteN/AIn StockRoHS:EN
TSSOP16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?