Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drop-in Replacements for MAX4544
  • Fully Specified at 3.3V and 5V Supplies
  • Pin Compatible with MAX323
  • ON-Resistance (RON) 30Ω
  • RON Matching Between Channels <1Ω
  • Low Charge Injection 5pC (Max)
  • Single Supply Operation +2.7V to +12V
  • Low Power Consumption (PD) <5µW
  • Low Leakage Current (Max at 85°C) 10nA
  • Fast Switching Action
  • tON 35ns
  • tOFF 25ns
  • Guaranteed Break-Before-Make
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible
  • Available in SOIC and SOT-23 Packaging

Description

The ISL84544 is a precision, dual analog switch designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery-powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (100pA max), and fast switching speeds (tON = 35ns, tOFF = 25ns). Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to mux-in additional functionality while reducing ASIC design risk. Some of the smallest packages are available, alleviating board space limitations. The ISL84544 is a committed SPDT, which is perfect for use in 2-to-1 multiplexer applications.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Communications Systems Military Radios PBX, PABX
  • Test Equipment Ultrasound Electrocardiograph
  • Heads-Up Displays
  • Audio and Video Switching
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL84544CBZObsoleteN/AIn StockContactSOICN8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL84544CBZ-TObsoleteN/AOut of StockContactSOICN8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL84544IBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84544IBZ-TObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84544IHZ-TObsoleteN/AIn StockRoHS:EN
SOT236#Reel11mm2.9 x 1.7 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?