| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MGY |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 12.9 x 7.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 8 |
| Charge Injection (pC) | 5 |
| Configuration | 4 x 2:1 |
| Drain Capacitance (pF) | 39 |
| IS (mA) | 1.0E-5 |
| Leakage (nA) | 0.4 |
| Length (mm) | 12.9 |
| MOQ | 760 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 12.9 x 7.5 x 0.00 |
| Pkg. Type | SOICW |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 17 |
| Source Cap (pf) | 12 |
| Switch or MUX | Switch/MUX |
| TOFF (ns) | 30 |
| TON (ns) | 50 |
| Type of Switch | SPDT |
| VCC (Single) (V) | 2 - 12 |
| Vcc (V) | 2 to 12, ±2 to ±6 |
| Width (mm) | 7.5 |
Support is limited to customers who have already adopted these products.
The Intersil ISL8394 device is a precision, quad SPDT analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (2. 5nA max), and fast switching speeds (tON = 50ns, tOFF = 30ns). A 4Ω maximum RON flatness ensures signal fidelity, while channel to channel mismatch is guaranteed to be less than 2Ω. The ISL8394 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer, or a dual 2-channel differential multiplexer.