Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin Compatible Replacements for MAX391 - MAX393
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411, DG412, DG413
  • ON Resistance (RON) 20Ω(Typ) 35Ω(Max)
  • RON Matching Between Channels 1Ω
  • Low Power Consumption (PD) 1µW
  • Low Leakage Current (Max at 85°C) 2.5nA
  • Fast Switching Action
  • tON 60ns
  • tOFF 30ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL8391-ISL8393 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (2. 5nA max), and fast switching speeds (tON = 60ns, tOFF = 30ns). A 4Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL8391, ISL8392, and ISL8393 are quad single-pole/single-throw (SPST) devices. The ISL8391 has four normally closed (NC) switches; the ISL8392 has four normally open (NO) switches; the ISL8393 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

Applications

  • Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
  • Communications Systems Radios Base Stations RF "Tee" Switches
  • Test Equipment Ultrasound CAT/PET SCAN Electrocardiograph
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL8392IBObsoleteN/AIn StockSOIC16#TubeNo-40 to +85°C
ISL8392IB-TObsoleteN/AOut of StockSOIC16#ReelNo-40 to +85°C
ISL8392IBZObsoleteN/AOut of StockSOIC16#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL8392IBZ-TObsoleteN/AIn StockSOIC16#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?