| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LGU |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 8 |
| Charge Injection (pC) | 82 |
| Configuration | 4 x 2:1 |
| Drain Capacitance (pF) | 212 |
| IS (mA) | 5.0E-5 |
| Leakage (nA) | 4 |
| Length (mm) | 3 |
| MOQ | 6000 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.3 |
| Source Cap (pf) | 106 |
| Switch or MUX | Switch |
| TOFF (ns) | 8 |
| TON (ns) | 11 |
| Thickness (mm) | 0.9 |
| Type of Switch | SPDT (Dual DPDT) |
| VCC (Single) (V) | 1.65 - 3.6 |
| Vcc (V) | 1.65 to 3.6 |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The Intersil ISL83699 device is a low ON-resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 65V to +3. 6V supply. Targeted applications include battery powered equipment that benefit from low on-resistance (0. 26Ω), and fast switching speeds (tON = 10ns, tOFF = 7ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to mux-in additional functionality while reducing ASIC design risk. The ISL83699 is offered in small form factor packages, alleviating board space limitations. The ISL83699 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer. The ISL83699 is pin compatible with the STG3699.