Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drop-in Replacements for MAX323 - MAX325 in Single Supply Applications up to 12V.
  • ON Resistance (RON) 60Ω (Max)
  • RON Matching Between Channels 2Ω (Max)
  • Low Charge Injection 5pC (Max)
  • Single Supply Operation +2.7V to +12V
  • Low Power Consumption (PD) 5µW
  • Low Leakage Current (Max at 85°C) 5nA
  • Fast Switching Action
  • tON 150ns (Max)
  • tOFF 100ns (Max)
  • Guaranteed Break-Before-Make (ISL8325 only)
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL8323-ISL8325 devices are precision, dual analog switches designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (100pA max), and fast switching speeds. Excellent RON matching and flatness maintain signal fidelity over the whole input range. The ISL8323/ISL8324/ISL8325 are dual single-pole/singlethrow (SPST) devices. The ISL8323 has two normally open (NO) switches; the ISL8324 has two normally closed (NC) switches; the ISL8325 has one NO and one NC switch and can be used as an SPDT. Table 1 summarizes the performance of this family. For higher performance, pin compatible versions, or SOT-23 packaged devices, see the ISL5120-23 data sheet.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Communications Systems Military Radios PBX, PABX
  • Test Equipment Ultrasound Electrocardiograph
  • Heads-Up Displays
  • Audio and Video Switching
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL8323IBZObsoleteN/AIn StockSOICN8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL8323IBZ-TObsoleteN/AIn StockSOICN8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?