Features
- Independently Drives 4 N-Channel FETs in Half Bridge or Full Bridge Configurations
- Bootstrap Supply Max Voltage: 70VDC
- Drives a 1000pF Load in Free Air at +50°C with Rise and Fall Times of 15ns (typ)
- User-Programmable Dead Time from 0.1 to 4.5µs
- DIS (Disable) Overrides Input Control and Refreshes Bootstrap Capacitor when Pulled Low
- Input Logic Thresholds Compatible with 5V to 15V Logic Levels
- Shoot-Through Protection
- Undervoltage Protection
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
The ISL83202 is a medium-frequency H-Bridge FET driver capable of 1A (typ) of peak drive current that is designed to drive high- and low-side N-Channel MOSFETs in medium voltage applications. Optimized for PWM motor control and uninterruptible power supply systems, the ISL83202 enables simple and flexible bridge-based design. With typical input-to-output propagation delays as low as 25ns and with a user programmable dead-time range of 0. 1µs to 4. 5µs, the ISL83202 is ideal for switching frequencies up to 200kHz. The dead-time of the ISL83202 is programmable via a single resistor. The ISL83202's four independent driver control inputs (ALI, AHI, BLI, and BHI) allow driving of every possible switch combination except those that would cause a shoot-through condition. A global disable input, DIS, overrides input control and causes the ISL83202 to refresh the bootstrap capacitor when pulled low. Integrated undervoltage protection and shoot-through protection ensure reliable system operation. The ISL83202 is available in compact 16 Ld SOIC and 16 Ld PDIP packages and operates over the range of -55°C to +125°C.
Parameters
| Attributes | Value |
|---|---|
| Bootstrap Supply Voltage (Max) (V) | 70 |
| VBIAS (Max) (V) | 15 |
| Peak Pull-up Current (A) | 1 |
| Peak Pull-down Current (A) | 1 |
| Turn-On Prop Delay (ns) | 75 |
| Turn-Off Prop Delay (ns) | 55 |
| Rise Time (μs) | 0.009 |
| Fall Time | 9 |
| Input Logic Level | 3.3V/TTL |
| Temp. Range (°C) | -55 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 9.9 x 3.9 x 0.00 | 16 | 1.3 |
Application Block Diagrams
| High-Performance EV Cooling System Advanced EV cooling system offers efficient thermal management with versatile high-performance MCU. |
Additional Applications
- UPS Systems
- DC Motor Controls
- Full Bridge Power Supplies
- Switching Power Amplifiers
- Noise Cancellation Systems
- Battery Powered Vehicles
- Peripherals
- Medium/Large Voice Coil Motors
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | MOQ | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL83202IBZ | Active | Available | 2033 Dec | In Stock | RoHS:EN | SOIC | 1ku | $2.12 | 16# | Tube | 3 | 1.3mm | 9.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 960 | -55 to +125°C | CHINA | USA |
| ISL83202IBZT | Active | Available | 2033 Dec | Out of Stock | RoHS:EN | SOIC | 1ku | $2.12 | 16# | Reel | 3 | 1.3mm | 9.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 5000 | -55 to +125°C | CHINA | USA |
| ISL83202IPZ | Obsolete | N/A | 2033 Dec | In Stock | Contact | PDIP | 16# | Tube | Not Applicable | 2.5mm | 19.0 x 6.6 x 3.94 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 1000 | -55 to +125°C |
Complete Your Design
Explore complementary products to elevate your design
Filters
Applied Filters
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Product Change NoticePDF 86 KB PCN12086 Oct 24, 2012
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 576 KB an1116 Jan 05, 2004AI-generated Summary: The document details various CMOS driver circuits including a self-powered DC stable 100V half bridge driver using EL7972 and EL7501, an IGBT half bridge driver with EL7981, and a self-oscillating IGBT driver operating at 25kHz. It also covers a 40W 12V synchronous step-down regulator using EL7761, a simple undervoltage lockout circuit using zener diodes, and a video sync pulse generator with EL7501. Additionally, it explains a resonant gate driver circuit that boosts gate voltage swing and improves efficiency by using external diodes and inductors.
- DocumentPDF 293 KB tb363 May 04, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 576 KB an1116 Jan 05, 2004AI-generated Summary: The document details various CMOS driver circuits including a self-powered DC stable 100V half bridge driver using EL7972 and EL7501, an IGBT half bridge driver with EL7981, and a self-oscillating IGBT driver operating at 25kHz. It also covers a 40W 12V synchronous step-down regulator using EL7761, a simple undervoltage lockout circuit using zener diodes, and a video sync pulse generator with EL7501. Additionally, it explains a resonant gate driver circuit that boosts gate voltage swing and improves efficiency by using external diodes and inductors.
Application Notes & White Papers (3)
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Product Change NoticePDF 86 KB PCN12086 Oct 24, 2012
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (2)
- DocumentPDF 293 KB tb363 May 04, 2018
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Motor Interfacing with YRDKRX63N, How we control the MOTOR Forward and Reverse direction using PWM
Hi, I am using YRDKRX63N Evaluation Board i am beginner, i am using HEW 4.09 IDE . Actually trying to interface DC Motor with Evaluation Board using PWM. How we control the Motor Forward and Reverse direction with Duty cycle. Please give me any sample code or suggest me how ...
Jan 31, 2019
Knowledge Base
-
What are the recommended ISL83202 bootstrap components?
... a different device it has a section starting about how to design the bootstrap capacitor. It also gives a "Bootstrap Circuit Design - An Example". You may also want to refer to this Frequently Asked Question which would also be applicable to the ISL83202: "What are your recommended HIP4082 bootstrap components?"