Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Software selectable analog input control allows for combinations of single-ended CVBS and differential CVBS
  • Integrated four video analog anti-aliasing filters and 10-bit CMOS ADCs with differential and single-ended inputs
  • Fully programmable static gain or automatic gain control for the Y-channel
  • Programmable white peak control for the Y-channel
  • 4-H adaptive comb filter Y/C separation
  • PAL delay line for color phase error correction
  • Digital subcarrier PLL for accurate color decoding
  • Digital horizontal PLL for synchronization processing and pixel sampling
  • Advanced synchronization processing and sync detection for handling non-standard and weak signal
  • Automatic color control and color killer
  • Chroma IF compensation
  • Programmable output cropping
  • Automatic Contrast Adjustment (ACA)
  • Programmable hue, brightness, saturation, contrast and sharpness.
  • Image enhancement with peaking and CTI
  • Supports standard ITU-R BT.656 format or time multiplexed output with 27/54/108MHz
  • Output voltage 1.8V to 3.3V
  • Low power consumption
  • Power save and power-down mode
  • Short-to-battery detection
  • Short-to-ground detection
  • 2-wire MPU serial bus interface
  • Single 27MHz crystal for all operations
  • 1.2V/3.3V power supply
  • 48 Ld QFN package
  • AEC-Q100

Description

The ISL79985, ISL79986 integrates four high quality NTSC/PAL/SECAM video decoders that convert the analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs, proprietary clamp and gain controllers, thus, utilizes a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79985, ISL79986 an ideal solution for demanding automotive around view applications.

Applied Filters: