Lead Count (#) | 48 |
Pkg. Code | LZR |
Pitch (mm) | 0.5 |
Pkg. Type | QFN |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.85 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542390001 |
RoHS (ISL79986IRZ-T) | Download |
Lead Count (#) | 48 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -40 to +85°C |
Analog Output | No |
Channels per device (#) | 4 |
Comb Filter | 2D |
Inputs (#) | 8 |
Interface | BT.656 |
Length (mm) | 7.0 |
MOQ | 3000 |
Output Format | D1 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.85 |
Pkg. Type | QFN |
Qualification Level | Automotive |
Thickness (mm) | 0.85 |
Video DAC | No |
Width (mm) | 7.0 |
The ISL79985, ISL79986 integrates four high quality NTSC/PAL/SECAM video decoders that convert the analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs, proprietary clamp and gain controllers, thus, utilizes a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79985, ISL79986 an ideal solution for demanding automotive around view applications.