Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
ISL78714 - Automotive Grade Multi-Cell Li-Ion Battery Manager
  • Notes:ISL78610 is not recommended for new designs.

Features

  • Up to 12-cell voltage monitors with support for Li-ion CoO2, Li-ion Mn2O4, and Li-ion FePO4 chemistries
  • Cell voltage measurement accuracy ±10mV
  • 13-bit cell voltage measurement
  • 14-bit pack voltage and temperature measurements
  • Cell voltage scan rate of 19.5μs per cell (234μs to scan 12 cells)
  • Internal and external temperature monitoring
  • Up to four external temperature inputs
  • Robust daisy chain communications system
  • Integrated system diagnostics for all key internal functions
  • Integrated watchdog shuts down device if communication is lost
  • 2Mbps SPI
  • AEC-Q100 qualified

Description

The automotive grade ISL78610 12-cell battery pack monitor can be used as a stand-alone battery monitor or as a redundant back-up device in an ASIL compliant system. It supervises up to 12 series connected cells and features cell voltage and temperature monitoring along with system diagnostics. The ISL78610 communicates to a host microcontroller with an SPI interface and to other ISL78610 devices using a robust, proprietary, two-wire daisy chain system. The ISL78610 is offered in a 64 Ld TQFP package and is specified for operation at a temperature range of -40°C to +105°C.

Applied Filters: