Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully specified at 12V, 5V, and 3.3V supplies for 10% tolerances
  • ON-resistance (rON): 23Ω
  • rON matching between channels: 1Ω
  • Low charge injection: 5pC (Max)
  • Single supply operation: +2.7V to +12V
  • Low power consumption (PD): 5µW
  • Low leakage current: 10nA
  • Fast switching action
  • tON: 28ns
  • tOFF: 20ns
  • Guaranteed break-before-make switching
  • Minimum 2000V ESD protection
  • TTL, CMOS compatible
  • Available in 6 Ld SOT-23 package
  • Pb-free (RoHS compliant)
  • AEC-Q100 qualified

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL76123 device is a small precision, bidirectional, single-pole/double throw (SPDT) analog switch, designed to operate from a single +2. 7V to +12V supply. The device is supplied in a 6 Ld SOT-23 package. Targeted applications include automotive battery powered systems that can benefit from the device's low power consumption (5µW), low leakage currents (3nA max), and fast switching speeds (tON = 28ns, tOFF = 20ns). This device will often find use in infotainment systems to “mux-in” additional functions to GPIO pins on SOCs. The device ensures the switching function is always break-before-make to help eliminate transient signal problems. Its small package size alleviates board space limitations. The part has been qualified for use in automotive applications across an operating temperature range of -40°C to +105°C.

Applications

  • Audio and video switching
  • General signal “mux-in” (where GPIO lines may be
  • constrained)
  • Various building block control applications
  • Filters
  • Signal conditioning
  • Integration reset circuits
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL76123AHZ-TObsoleteN/AOut of StockSOT236#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?