Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-13214
  • Acceptance tested to 50krad(Si) (LDR) wafer-by-wafer
  • <5µs recovery from SEE (LETTH = 86.4MeV•cm2/mg)
  • Unity gain stable
  • Rail-to-rail input and output
  • Wide gain bandwidth product: 19MHz
  • Wide single and dual supply range: 2.7V to 40V max
  • Low input offset voltage: 400µV
  • Low current consumption (per amplifier): 1.1mA, typ.
  • No phase reversal with input overdrive
  • Slew rate - Large signal: 60V/µs
  • Operating temperature range: -55 °C to +125 °C
  • Radiation acceptance (see TID report) - Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • SEE hardness (see SEE report for details)
    • SEB LETTH (VS = ±21V): 86.4MeV•cm2/mg
    • SEL immune (SOI Process)

Description

The ISL73444SEH features four low-power amplifiers optimized to provide maximum dynamic range. This operational amplifier (op amp) features a unique combination of rail-to-rail operation on the input and output as well as a slew-enhanced front-end that provides ultra-fast slew rates positively proportional to a given step size, thereby increasing accuracy under transient conditions, whether it's periodic or momentary. The ISL73444SEH also offers low power, low offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. With <5µs recovery for Single Event Transients (SET) (LETTH = 86.4MeV•cm2/mg), the number of filtering components needed is drastically reduced. The ISL73444SEH is also immune to single event latch-up because it is fabricated using the Renesas proprietary PR40 Silicon On Insulator (SOI) process. The amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. Applications for this amplifier include precision instrumentation, data acquisition, precision power supply controls, and process controls. The ISL73444SEH is available in a 14 Ld hermetic ceramic flatpack and die forms that operate across the temperature range of -55 °C to +125 °C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)118
Bandwidth (MHz)19
Channels (#)4
CMRR (dB)92
IOUT (mA)10
IS per Amp (mA)2.4
Noise VN (nV/√Hz)11.3
Offset Voltage (max)400µV
PSRR (db)123
Rail-to-Rail Input/OutputYes
Slew Rate (V/µs)60
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.7 x 6.5 x 2.34141.3
DIE

Applications

  • Precision instruments
  • Active filter blocks
  • Data acquisition
  • Power supply control
  • Process control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQCAGE code
ISL73444SEHF/PROTOActiveAvailableOut of StockContactCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e4134371
ISL73444SEHVFActiveN/AIn StockContactCFP14#TrayNot Applicable5962L1321403VXCExemptGold Plate over compliant Undercoat-e42534371
ISL73444SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962L1321403V9ANo10034371
ISL73444SEHX/SAMPLEActiveN/AOut of StockContactDIENo534371

Knowledge Base

  1. ISL70444SEH and ISL73444SEH Supply Sequencing Requirements

    The power supplies should come up and be present before applying signals to the inputs of the op-amps. There is no maximum time limit to when one supply is present before the other is applied. Normally they should come up with minimal time between them. The order of which ...

    Apr 4, 2023
  2. ISL70444SEH Input Stages

    Yes. The op-amp does have two input stages and it operates as you have described it.

    Jul 31, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?