Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD 5962-15228
  • ESD protection on all pins: 4kV HBM
  • Compatible with ISO 11898-2
  • Operating supply range: 3.0V to 3.6V
  • Bus pin fault protection to ±20V
  • Undervoltage lockout
  • Cold spare: powered-down devices/nodes do not affect active devices operating in parallel
  • Three selectable driver rise and fall times:
    • Fast speed (RS = 0V) - Edges and propagation delays optimized for a data rate of 1Mbps
    • Medium speed (RS = 10kΩ) - Edges and propagation delays optimized for a data rate of 500kbps
    • Slow speed (RS = 50kΩ) - Edges and propagation delays optimized for a data rate of 250kbps
  • Glitch-free bus I/O during power-up and power-down
  • Full fail-safe (open, short, terminated/undriven) receiver
  • Hi-Z input allows for 120 nodes on the bus
  • High data rates: up to 5Mbps
  • Quiescent supply current: 7mA (maximum)
  • Low power shutdown mode: 50µA (maximum)
  • -7V to +12V common-mode input voltage range
  • 5V-tolerant logic inputs
  • Thermal shutdown
  • Acceptance tested to 75krad(Si) (LDR) and to 100krad(Si) (HDR) wafer-by-wafer
  • Radiation hardened
    • SEL/B immune to LETTH: 86.4MeV•cm2/mg
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)
    • High dose rate (50-300rad(Si)/s): 100krad(Si)

Description

The ISL72028CSEH is a radiation hardened, 3.3V Controller Area Network (CAN) transceiver that is compatible with the ISO 11898-2 standard for applications calling for CAN serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

This device can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO 11898-2 specification. The device is designed to operate over a common-mode range of -7V to +12V, with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a low-power shutdown mode, and a split termination output.

The receiver (Rx) inputs feature a "full fail-safe" design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven.

The ISL72028CSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operates across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems.

Other CAN transceivers available are the ISL72026CSEH and ISL72027CSEH.

Parameters

AttributesValue
RatingSpace
Common Mode Input Range (V)-7 - 12
Listen ModeNo
Loopback FeatureNo
Shutdown ModeYes
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)3.6 - 3.6
VREF OutputYes
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.0081.3
DIE

Applications

  • Satellites and aerospace communications
  • Telemetry data processing
  • High-end industrial environments and harsh environments
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQCAGE code
ISL72028CSEHF/PROTOActiveAvailableOut of StockContactCFP8#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e4134371
ISL72028CSEHVFActiveN/AOut of StockContactCFP8#TrayNot Applicable5962R1522812VXCExemptGold Plate over compliant Undercoat-e42534371
ISL72028CSEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R1522812V9ANo10034371
ISL72028CSEHX/SAMPLEActiveN/AOut of StockContactDIENo534371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?