| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNL |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (ISL71444M30VZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSSOP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 118 |
| Bandwidth (MHz) | 19 |
| CMRR (dB) | 92 |
| Channels (#) | 4 |
| DSEE (MeV·cm2/mg) | 43 |
| Die Sale Availability? | No |
| Flow | RT Plastic |
| IOUT (A) | 0.01 |
| IOUT (mA) | 10 |
| IS per Amp (mA) | 2.4 |
| Length (mm) | 5 |
| Noise VN (nV/√Hz) | 11.3 |
| Offset Voltage (Max) (mV) | 0.5 |
| Offset Voltage (max) | 400µV |
| PROTO Availability? | No |
| PSRR (db) | 123 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.90 |
| Qualification Level | Radiation Tolerant Plastic |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Input/Output | Yes |
| Rail-to-Rail Output | Yes |
| Rating | Space |
| Slew Rate (V/µs) | 60 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 2.7 - 2.7 |
| TID LDR (krad(Si)) | 30 |
| Thickness (mm) | 0.9 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 2.7 |
| Width (mm) | 4.4 |
The ISL71444M features four radiation tolerant, low-power amplifiers optimized to provide maximum dynamic range. These op amps feature a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates positively proportional to a given step size. They also offer low-power, low-offset voltage, and low temperature drift, making the ISL71444M ideal for applications requiring both high DC accuracy and AC performance.