| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAG |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL71441M50RZ-T) | Download |
| Pkg. Type | QFN |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| MOQ | 2500 |
| CAGE code | 34371 |
| Bus Voltage (Max) (V) | 12 |
| DSEE (MeV·cm2/mg) | 43 |
| Die Sale Availability? | No |
| Driver Type | Half Bridge |
| Drivers (#) | 2 |
| FET Type | GaNFET |
| Flow | RT Plastic |
| Gate Drive (V) | 4.5 |
| High Side Fall Time (max) (ns) | 25 |
| High Side Rise Time (max) (ns) | 25 |
| Input VCC (Max) (V) | 13.2 |
| Input VCC (Min) (V) | 4.75 |
| Length (mm) | 5 |
| Low Side Fall Time (max) (ns) | 30 |
| Low Side Rise Time (max) (ns) | 34 |
| Output Type | Synchronous |
| PROTO Availability? | No |
| Peak Output Sink Current (A) | 4 (HS) /8 (LS) |
| Peak Output Source Current (A) | 2 (HS) /4 (LS) |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.90 |
| Qualification Level | Radiation Tolerant Plastic |
| Rating | Space |
| TID LDR (krad(Si)) | 50 |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The ISL71441M is a PWM input 12V half-bridge GaN FET driver designed to drive low rDS(ON), high QGS enhancement-mode Gallium Nitride (eGaN) FETs up to 1.5MHz operation for DC/DC switching regulators. An integrated programmable GaN FET gate drive voltage, high-side bootstrap switch, and high gate drive current provide a compact and robust GaN FET half-bridge driver.
The ISL71441M is designed to interface directly to the ISL73847M dual-phase PWM buck controller to create a high-efficiency point-of-load (POL) regulator to power many of the latest low-voltage high-current FPGA and DSP digital core rails.
The ISL7144M is offered in a 20 Ld 5mm x 5mm Quad Flat No Lead (QFN) plastic package. It is specified to operate across an ambient temperature range of -55°C to +125°C.