Skip to main content
Renesas Electronics Corporation

Features

  • Reference output voltage: 4.096V ±0.05%
  • Accuracy over temperature: ±0.15%
  • Accuracy over radiation: ±0.25%
  • Output voltage noise: 6.2μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 300μA (Typ)
  • VOS temperature coefficient: 6ppm/°C maximum
  • Output current capability: 10mA /-5mA
  • Line regulation: 5ppm/V maximum
  • Load regulation (sourcing): 20ppm/mA maximum
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
    • High dose rate (50 to 300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 100krad(Si)
      • Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
  • SEL/SEB free (VCC = 36V): 86MeV•cm2/mg 
  • Electrically screened to SMD 5962-14208

Description

The ISL71091SEH40 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 6.0V to 30V. It uses Renesas' advanced bipolar technology to achieve 6.2μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH40 offers a 4.096V output voltage option with 6ppm/°C temperature coefficient and provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH40 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.

Parameters

AttributesValue
RatingSpace
Line Regulation (ppm/V)5
Reference Output Voltage (V)4.096
Supply Voltage (min) (V)6 - 6
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50, 100
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP6.5 x 6.5 x 0.0081.3
DIE

Applications

  • Precision voltage sources for data acquisition systems in space applications
  • Strain and pressure gauges for space applications
  • Radiation hardened PWM requiring precision outputs

Applied Filters: