Applied Filters:
11 of 11 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
Line Regulation (ppm/V)
Reference Output Voltage (V)
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Hardened 2.5V Reference
Samples Available
Space
—
2.5
—
—
-40 to +125°C, -55 to +125°C
300
50
80
RH Hermetic
Class V, EM
Yes
Yes
CAN, CLCC, DIE
3
Ultra-Low Noise, 2.5V Precision Voltage Reference
Samples Available
Space
8
2.5
4
30
-55 to +125°C
—
30
43
RT Plastic
Radiation Tolerant Plastic
No
No
SOICN
8
Ultra-Low Noise, 5V Precision Voltage Reference
Samples Available
Space
8
5
7
30
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
SOICN
8
1.25V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
8
1.25
4
30
-40 to +125°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
2.5V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
8
2.5
4
30
-40 to +125°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
5.0V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
8
5
7
30
-40 to +105°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
7.5V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
8
7.5
9.2
30
-40 to +85°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
10V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
5
10
12
30
-40 to +125°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
2.048V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
5
2.048
4.2
30
-40 to +85°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
5
3.3
4.6
30
-40 to +125°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
4.096V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Samples Available
Space
5
4.096
6
30
-40 to +125°C, -55 to +125°C
100
50, 100
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
Line Regulation (ppm/V)
Enabled
Line Regulation (ppm/V)
Reference Output Voltage (V)
Enabled
Reference Output Voltage (V)
Supply Voltage (min) (V)
Enabled
Supply Voltage (min) (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products