| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Die Waffle Pack |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Input Voltage Range (V) | 30 - 30 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Not Applicable |
| MOQ | 5 |
| Temp. Range (°C) | -40 to +125°C |
| Accuracy | ±0.15% |
| Accuracy Over Temperature (±%) | 0.15 |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Line Regulation (ppm/V) | 8 |
| Load Regulation (ppm/mA) | 35 |
| Models Available | SPICE |
| Output Current Max (A) | 0.02 |
| Output Voltage Noise | 1.0µVP-P typical (0.1Hz to 10Hz) |
| PROTO Availability? | Yes |
| Qualification Level | EM |
| Rating | Space |
| Reference Output Voltage (V) | 1.25 |
| SMD URL | 5962-13211 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 4 - 4 |
| Supply current (mA) | 0.93 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Tempco (Box Method) | 10ppm/°C maximum |
| VREF (V) | 1.25 |
The ISL71090SEH12 is a radiation hardened, ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71090SEH12 uses Renesas' advanced bipolar technology to achieve 1µVP-P noise at 0.1Hz with an accuracy over temperature of 0.15% and an accuracy over radiation of 0.15%. The ISL71090SEH12 offers a 1.25V output voltage with a 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71090SEH12 is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low-noise performance is critical.