Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-14226
  • Low input offset voltage: ±110µV, Max.
  • Superb offset temperature coefficient: 1µV/°C, Max.
  • Input bias current: ±15nA, Max.
  • Input bias current TC: ±5pA/°C, Max.
  • Low current consumption: 440µAV to 36V
  • Voltage noise: 8nV/√Hz
  • Wide supply range: 10V (±5V) to 30V (±15V)
  • Operating temperature range: -55°C to +125°C
  • Radiation acceptance testing
    • High dose rate (50-300rad(Si)/s): 300krad(Si)
    • Low dose rate (10mrad(Si)/s): 50krad(Si)
  • SEE hardness (see SEE report for details)
    • SEL/SEB LETTH (VS = ±18V): 86.4MeV•cm2/mg

Description

The ISL70419SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption. Low offset voltage, low IBIAS current, and low temperature drift make it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70419SEH is offered in a 14 Ld hermetic ceramic flatpack package and an industry-standard pin configuration, and operates across the extended temperature range from -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)129
Bandwidth (MHz)1.5
Channels (#)4
CMRR (dB)120
IOUT (mA)43
IS per Amp (mA)0.44
Noise VN (nV/√Hz)8
Offset Voltage (max)110µV
PSRR (db)120
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)0.5
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage (max) (V)36 - 36
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.7 x 6.5 x 2.34141.3
DIE———

Applications

  • Precision instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70419SEHF/PROTOActiveAvailableOut of StockContactCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70419SEHVFActiveN/AOut of StockContactCFP14#TrayNot Applicable5962F1422601VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70419SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F1422601V9ANo100-55 to +125°C34371
ISL70419SEHX/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +125°C34371

Renesas Boards & Kits

Support Communities

  1. ISL70419SEH physical details

    I have a single via connecting the metal bottom of the ISL70419SEH to chassis ground, is this likely to cause a problem, or is it fine?

    May 8, 2024
  2. ISL70419SEHVF floating metal

    The ISL70419SEHVF datasheet says that the package lid is tied to the EPAD, which it says is not tied to GND or VCC. I am trying to determine the dimensions of the package lid from the datasheet, in order to determine the amount of floating metal. I see on page ...

    Aug 27, 2024
  3. ECCNs

    Hello, Can I get the ECCNs for the following parts: HS-139EH ISL70002SEH ISL70003A ISL70219ASEH ISL70419SEHVF Thank you in advance, Dawn Vadnais

    Nov 22, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?