Skip to main content
Renesas Electronics Corporation

Overview

The ISL70419SEHEV1Z evaluation platform is designed to evaluate the ISL70419SEH radiation hardened, 36V, quad precision, low-power operational amplifier. The ISL70419SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption vs. radiation hardness, providing highly reliable performance in harsh radiation environments. Its excellent noise characteristics, coupled with a unique array of dynamic specifications, make this amplifier well-suited for a variety of satellite system applications. Manufactured using Renesas' PR40 Silicon-on-Insulator (SOI) BiCMOS process makes this device immune to single-event latch-up.

Features

  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Products in the Design

Sample & Buy

ISL70419SEHEV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1