Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Adjustable resonant delay for ZVS operation
  • Synchronous rectifier control outputs with adjustable delay/advance
  • Voltage- or current-mode control
  • 3% current limit threshold
  • Adjustable average current limit
  • Adjustable dead time control
  • 175μA start-up current
  • Supply UVLO
  • Adjustable oscillator frequency up to 2MHz
  • Internal over-temperature protection
  • Buffered oscillator sawtooth output
  • Fast current sense to output delay
  • Adjustable cycle-by-cycle peak current limit
  • 70ns leading edge blanking
  • Multi-pulse suppression
  • Pb-free (RoHS compliant)

Description

The ISL6754 is a high performance extension of the Renesas family of Zero-Voltage Switching (ZVS) full-bridge PWM controllers. Like the ISL6752, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays. Adding to the ISL6752’s feature set are average current monitoring and soft-start. The average current signal may be used for average current limiting, current sharing circuits and average current mode control. Additionally, the ISL6754 supports both voltage- and current-mode control. The ISL6754 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the PWM outputs using an external control voltage. This advanced BiCMOS design features precision dead time and resonant delay control, and an oscillator adjustable to 2MHz operating frequency. Additionally, multi-pulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.

Applications

  • ZVS Full-Bridge Converters
  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6754AAZAObsoleteN/AOut of StockRoHS:EN
QSOP20#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6754AAZA-TObsoleteN/AOut of StockRoHS:EN
QSOP20#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C

Support Communities

  1. Selection of minimum input voltage formula

    I want to clarify the formula of min. input voltage for the ISL6754DBEVAL1Z Control Cards (ZVS Full-Bridge PWM Controller with Adjustable Synchronous Rectifier Control). The formula for extraction of min input voltage used is:   Vbus_min is the min input voltage;   Dmax is the maximum duty cycle ;  Nt is ...

    Jul 24, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?