Skip to main content
Renesas Electronics Corporation
Improved Bridge Controller with Precision Dead Time Control

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRQ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL6745AAUZ)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMSOP
Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModeVoltage Mode
Duty Cycle (%)100 - 100
Length (mm)3
MOQ980
No-Load Operating Current7.5 mA
Output Per Driver UGATE Source|Sink1|1
PWMs (#)2
Parametric CategoryHalf-Bridge & Hard-Switched Full Bridge Controllers
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Qualification LevelStandard
Switching Frequency (KHz)2000 - 2000
Thickness (mm)0.85
Topology CharacteristicHalf-Bridge or Full Bridge (Telecom) Hard SW
Topology [Rail 1]Double-Ended
UVLO Falling (V)5.7
UVLO Rising (V)6.3
VBIAS (Max) (V)20
Width (mm)3

Description

The ISL6745A is a low-cost, double-ended, voltage-mode PWM controller designed for half-bridge and full-bridge power supplies and line-regulated bus converters. It provides precise control of switching frequency, adjustable soft-start, and overcurrent shutdown. In addition, the ISL6745A allows for accurate adjustment of MOSFET non-overlap time (dead time) with dead times as low as 35ns, allowing power engineers to optimize the efficiency of open-loop bus converters. The ISL6745A also includes a control voltage input for closed-loop PWM and line voltage feed-forward functions. The ISL6745A is identical to the ISL6745, but is optimized for higher noise environments. Low start-up and operating currents allow for easy biasing in both AC/DC and DC/DC applications. This advanced BiCMOS design also features adjustable switching frequency up to 1MHz, 1A FET drivers, and very low propagation delays for a fast response to overcurrent faults. The ISL6745A is available in a space-saving 10 Ld MSOP package and is assured to meet rated specifications across a wide -40 °C to +105 °C temperature range.