| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLK |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 6.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 1000 |
| Configuration | Triple 4 to 1 |
| Diff Gain (%) | 0.02 |
| Diff Phase (°) | 0.02 |
| Gain Min | 0.98 |
| IOUT (A) | 0.13 |
| IS (mA) | 53 |
| Length (mm) | 5 |
| MOQ | 1000 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 6.0 x 0.90 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 1200 |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.