Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5V to 12V pulse amplitude
  • High current drive 3.5A
  • 6ns minimum pulse width
  • 1.5ns rise and fall times, 100pF load
  • Low skew
  • 3.3V and 5V logic compatible
  • Anti-phase outputs
  • Small QFN and TSSOP packaging
  • Low quiescent current
  • Pb-free (RoHS compliant)

Description

The ISL55111 is a dual high-speed MOSFET driver intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, charge-coupled device (CCD) imaging, piezoelectric distance sensing, and clock generation circuits. With a wide output voltage range and low ON-resistance, these devices can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications. The ISL55111 is compatible with 3.3V and 5V logic families and incorporates tightly controlled input thresholds to minimize the effect of input rise time on output pulse width. The ISL55111 has two drivers operating in anti-phase. And, the device has a power-down mode for low power consumption during equipment standby times, making it ideal for portable products. The ISL55111 is available in 16 Ld exposed pad QFN packaging and an 8 Ld TSSOP, and it is specified for operation over the full -40 °C to +85 °C temperature range.

Parameters

AttributesValue
Drivers (#)2
Fall Time0.0015
IS (mA)3.5
Input Signal Range0 to VP
Input Supply (Max) (VP)5.5 - 5.5
Input Voltage (Max) (V)5.5
Output Signal Range0 to 13.2
Peak Output Current IPK (A)3.5
RDS (ON) (Ohms)3
Rise Time (μs)1.5
Turn Off Delay (ns)40
Turn On Delay (ns)40
VBIAS (Min) (V)2.7
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 1.00160.5

Applications

  • Ultrasound MOSFET drivers
  • CCD array horizontal drivers
  • Automotive piezo driver applications
  • Clock driver circuits
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL55111IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $2.4816#Tube10.5mm4.0 x 4.0 x 1.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIASINGAPORE
ISL55111IRZ-TActiveN/AIn StockRoHS:EN
QFN1ku | $2.4816#Reel10.5mm4.0 x 4.0 x 1.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIASINGAPORE
ISL55111IVZObsoleteN/AOut of StockRoHS:EN
TSSOP8#Tube10.7mm3.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL55111IVZ-TObsoleteN/AOut of StockRoHS:EN
TSSOP8#Reel10.7mm3.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Renesas Boards & Kits

Knowledge Base

  1. What is the output capacitance for the ISL55110 / ISL55111?

    Question:What is the output capacitance for the ISL55110 / ISL55111?   Answer: The output capacitance for a single output is 44pF when the driver is off or high impedance.

  2. What is the input capacitance of the ISL55110 and ISL55111 drivers?

    Question: What is the input capacitance of these drivers? Answer: The input capacitance should be less than 3.5 pF

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?