Skip to main content
Renesas Electronics Corporation

Overview

The ISL55111EVAL1Z evaluation board is used to evaluate the ISL55111 dual, high-speed MOSFET driver.

The ISL55111 is intended for applications requiring accurate pulse generation and buffering, such as ultrasounds, charge-coupled device (CCD) imaging, piezoelectric distance sensing, and clock generation circuits. With a wide output voltage range and low ON-resistance, this device can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications.

Features

  • Scope probe connections
  • BNC connections
  • Power-down feature
  • 5V to 12V pulse amplitude
  • High current drive 3.5A
  • 6ns minimum pulse width
  • 1.5ns rise and fall times, 100pF load
  • Low skew
  • 3.3V and 5V logic compatible
  • Anti-phase outputs

Products in the Design

Sample & Buy

ISL55111EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications