| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHD |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 1.3 x 0.85 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| RoHS (ISL55012IEZ-T7) | Download |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SC70 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 2400 |
| FMAX (MHz) | 3000 |
| FMIN (MHz) | 500 |
| Frequency Range (MHz) | 500 - 3000 |
| IS per Amp (mA) | 63.5 |
| Length (mm) | 2 |
| MOQ | 6000 |
| NF@2GHz (dB) | 4.7 |
| OIP3@1GHz (dBm) | 30 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 1.3 x 0.85 |
| Price (USD) | $1.07044 |
| Qualification Level | Standard |
| S11@1GHz (-dB) | 23.5 |
| S12@1GHz (-dB) | 22.4 |
| S21@1GHz (-dB) | 18.3 |
| S22@1GHz (-dB) | 21.8 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.85 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 3 |
| Width (mm) | 1.3 |
| ZIN (ohms) | 75 |
| ZOUT (ohms) | 50 |
The ISL55012 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications.