Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0 on All Ports
  • UART Capability on All Ports
  • COM Pins Allow Negative Swings to -2V
  • Compatible with Wired-OR Connected GND Referenced Audio Sources
  • All Switches Open Mode
  • Power OFF Protection
  • COM Pins Overvoltage Tolerant to 5.5V
  • Low ON Capacitance @ 240MHz: 4pF
  • -3dB Frequency: 800MHz
  • Single Supply Operation (VDD): 2.7V to 4.6V
  • Available 12 Ld µTQFN and 12 Ld TQFN Packages
  • Compliant with USB 2.0 Short Circuit Requirements Without Additional External Components
  • Pb-Free (RoHS Compliant)

Description

The Intersil ISL54216 is a single supply dual SP3T analog switch that operates from a single supply in the range of 2. 7V to 4. 6V. It was designed to multiplex between three different differential data sources, allowing the multiplexing of USB 2. 0 high speed and/or UART data signals through a common headphone connector in Personal Media Players and other portable battery powered devices. The switch channels have very low ON capacitance and high bandwidth to pass USB high speed signals (480Mbps) with minimal edge and phase distortion and can swing rail-to-rail to pass UART and full-speed USB signals. The ISL54216 is available in a tiny 12 Ld 2. 2mmx1. 4mm ultra-thin QFN and 12 Ld 3mmx3mm TQFN packages. It operates over a temperature range of -40°C to +85°C.

Parameters

AttributesValue
ConfigurationHS/FS
BW USB Full-Speed (MHz)800
BW USB High-Speed (MHz)800
VDD Range (V) (V)2.7 - 4.6
IS (mA)0.0065
Switch ControlLogic Level
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN3.0 x 3.0 x 0.75120.5

Application Block Diagrams

Ultra-Small USB Fingerprint Authentication Module
Ultra-Small USB Fingerprint Authentication Module
The fingerprint authentication module for USB dongles provides robust security in an ultra-small footprint.

Additional Applications

  • MP3 and Other Personal Media Players
  • Cellular/Mobile Phone
  • Readers

Applied Filters: