Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 95MSPS input
  • Four parallel 16-bit fixed or 17-bit floating point inputs
  • Programmable RF attenuator/VGA control
  • 32-bit programmable carrier NCO with >110dB SFDR
  • 20-bit internal data path
  • Filter functions
  • Multi-stage cascaded-integrator-comb (CIC) filter
  • Two programmable FIR filters (first up to 32-taps, second up to 64-taps)
  • Half-band interpolation filter
  • Resampling FIR filter
  • Overall decimation from 1 to >4096
  • Digital AGC with up to 96dB of gain range
  • Up to four independent 16-bit parallel outputs
  • Serial output option
  • 16-bit parallel microprocessor interface
  • 1.8V core, 3.3V I/O operation
  • Evaluation board and configuration software available
  • Pb-free available

Description

The ISL5416 four-channel wideband programmable digital downconverter (WPDC) is designed for high dynamic range applications such as cellular basestations where the processing of multiple channels is required in a small physical space. The WPDC combines four channels in a single package, each including an NCO, a digital mixer, digital filters, an AGC, and a resampling filter. All channels are independently programmable and may be updated in real time. Each of the four channels can select any of the four digital input buses. Each of the tuners can process a W-CDMA channel. Channels may be cascaded or polyphased for increased bandwidth. Selectable outputs include I samples, Q samples and AGC gain. Outputs from the part are available over the parallel, serial or microprocessor interfaces.

Applications

  • Basestation receivers: GSM/EDGE, CDMA2000, UMTS
Part NumberStatusSamplesStockPackageCarrier TypeMOQ
ISL5416KIObsoleteN/AIn StockFBGATray90
ISL5416KIZObsoleteN/AOut of StockFBGATray90
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?