Features
- ON-resistance (rON)
- VCC = +5.0V: 0.8Ω
- VCC = +3.0V: 1.1Ω
- VCC = +1.8V: 2.3Ω
- rON flatness (+4.5V supply): 0.25Ω
- Single supply operation: +1.8V to +5.5V
- Fast switching action (+4.5V supply)
- tON: 24ns
- tOFF: 10ns
- ESD HBM rating: >6kV
- 1.8V, CMOS logic compatible (+3V supply)
- Available in 6 Ld µTDFN and 6Ld SOT-23 Packages
- Pb-free (RoHS compliant)
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL54051 and ISL54052 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment, which benefit from low rON resistance (0. 8Ω), excellent rON flatness, and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL54051 and the ISL54052 are offered in a 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN package and a 6 Ld SOT-23 package, alleviating board space limitations. The ISL54051 has one normally open (NO) switch and ISL54052 has one normally closed (NC) switch.
Applications
- Battery powered, handheld, and portable equipment Cellular/mobile phones Pagers Laptops, notebooks, palmtops
- Portable test and measurement
- Medical equipment
- Audio and video switching
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL54052IHZ-T | Obsolete | N/A | Out of Stock | SOT23 | 6# | Reel | 2 | 1mm | 2.9 x 1.6 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL54052IRUZ-T | Obsolete | N/A | Out of Stock | uTDFN | 6# | Reel | 1 | 0.4mm | 1.2 x 1.0 x 0.00 | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C |
- End Of Life NoticePDF 257 KB PLC16094 Oct 31, 2016
- Product Change NoticePDF 557 KB PCN13022 Feb 28, 2013
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
- DocumentPDF 293 KB tb363 May 04, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 257 KB PLC16094 Oct 31, 2016
- Product Change NoticePDF 557 KB PCN13022 Feb 28, 2013
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- DocumentPDF 293 KB tb363 May 04, 2018
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.