Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ON-resistance (rON)
  • VCC = +5.0V: 0.8Ω
  • VCC = +3.0V: 1.1Ω
  • VCC = +1.8V: 2.3Ω
  • rON flatness (+4.5V supply): 0.25Ω
  • Single supply operation: +1.8V to +5.5V
  • Fast switching action (+4.5V supply)
  • tON: 24ns
  • tOFF: 10ns
  • ESD HBM rating: >6kV
  • 1.8V, CMOS logic compatible (+3V supply)
  • Available in 6 Ld µTDFN and 6Ld SOT-23 Packages
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL54051 and ISL54052 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment, which benefit from low rON resistance (0. 8Ω), excellent rON flatness, and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL54051 and the ISL54052 are offered in a 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN package and a 6 Ld SOT-23 package, alleviating board space limitations. The ISL54051 has one normally open (NO) switch and ISL54052 has one normally closed (NC) switch.

Applications

  • Battery powered, handheld, and portable equipment Cellular/mobile phones Pagers Laptops, notebooks, palmtops
  • Portable test and measurement
  • Medical equipment
  • Audio and video switching
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL54051IHZ-TObsoleteN/AIn StockSOT236#Reel21mm2.9 x 1.6 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL54051IRUZ-TObsoleteN/AIn StockuTDFN6#Reel10.4mm1.2 x 1.0 x 0.00YesNickel/Palladium/Gold-e4-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?