Skip to main content
Renesas Electronics Corporation

Features

  • Pb-Free Plus Anneal (RoHS Compliant)
  • Pin Compatible Replacement for the MAX4782 and MAX4618
  • ON Resistance (RON)
  • V+ = +4.3V 0.47Ω
  • V+ = +3.0V 0.52Ω
  • V+ = +1.8V 0.65Ω
  • RON Matching Between Channels 0.12Ω
  • RON Flatness Across Signal Range 0.056Ω
  • Single Supply Operation +1.65V to +4.5V
  • Low Power Consumption (PD) <0.23µW
  • Low ICC Current when VINH is not at the V+ Rail
  • Fast Switching Action (VS = +3V)
  • tON 25ns
  • tOFF 15ns
  • Guaranteed Break-Before-Make
  • High Current Handling Capacity (300mA Continuous)
  • Available in 16 Ld 3x3 TQFN
  • 1.8V CMOS-Logic Compatible (+3V Supply)

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43L841 device contains precision, bidirectional, analog switches configured as a differential 4-channel multiplexer/demultiplexer. It is designed to operate from a single +1.65V to +4.5V supply. The device has an inhibit pin to simultaneously open all signal paths. With a supply voltage of 4.2V and logic high voltage of 2.85V at the logic inputs, the part draws only 20µA max of ICC current. ON resistance is 0.47Ω with a +4.3V supply and 0.65Ω with a single +1.8V supply. Each switch can handle rail to rail analog signals. A channel can handle 300mA of continuous current. The part has low quiescent power consumption of 0.23µW max. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL43L841 is a differential 4 to 1 multiplexer device that is offered in a 16 Ld 3x3 TQFN package.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Portable Test and Measurement
  • Medical Equipment
  • Audio and Video Switching

Applied Filters: