| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | MRM |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL43640IUZ-T) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 4 |
| Charge Injection (pC) | 1.2 |
| Configuration | Single |
| Drain Capacitance (pF) | 20 |
| IS (mA) | 1.0E-7 |
| Leakage (nA) | 1 |
| Length (mm) | 3 |
| MOQ | 2500 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.85 |
| Pkg. Type | MSOP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 45 |
| Source Cap (pf) | 4 |
| Switch or MUX | Switch/MUX |
| TOFF (ns) | 24 |
| TON (ns) | 25 |
| Thickness (mm) | 0.85 |
| VCC (Single) (V) | 2 - 12 |
| Vcc (V) | 2 to 12 |
| Width (mm) | 3 |
The Intersil ISL43640 is a precision, bidirectional, analog switch configured as a 4 channel multiplexer/demultiplexer. The ISL43640 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths. ON resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 1nA at 25°C or 2. 5nA at 85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution.